Tactical Fiber Optic Cable
Update Description: Belden's tactical cables are re-deployable audio/video communications cables designed to support military use, outdoor news, sportsing, and other events. Rated for harsh environments and outside exterior plant applications, they provide unprecedented flexibility coupled with a high crush resistance. The military inspired MaxiBend™ Tactical Fiber provides the utmost durability for repeated deployment and retrieval in severe environments.
Features & Benefits
- Fast Field Termination: 900 µm tight buffered fibers make termination simpler
- Ideal for Outdoor Applications: Features a UV-resistant jacket
- Rugged Construction: Superior level of crush resistance and repeat-use resistance
Your query has an error: Request Error.
Resources
Product Bulletins
Catalogs