DS3 & DS4 Cable

Belden's broad portfolio of Cable products includes several legacy Interconnect and Cross-connect cables designed for Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems and switchboard communications.

Features & Benefits

  • Application-Specific Designs: Belden's broad cable portfolio allows for specific cable to be designed for specific applications
  • Trusted Quality: Belden's cable portfolio is second-to-none when it comes to the long legacy of quality
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Nom Characteristic Impedance
      Clear
        Nom Characteristic Impedance@High Freq10
        Clear
          RG / Series Type
          Clear
            Conductor Size
            Clear
              Conductor Configuration
              Clear
                Environmental Space
                Clear
                  Shielding
                  Clear
                    Max Operating Frequency
                    Clear
                      Jacket
                      Clear
                        Conductor Material and Stranding
                        Clear
                          Product Category
                          Clear
                            UL Voltage Rating
                            Clear
                              Insulation Material
                              Clear
                                UL AWM Style Compliance
                                Clear
                                  Data Category
                                  Clear
                                    Military Compliance
                                    Clear
                                      Bonded-Pair
                                      Clear
                                        UL Temp Rating
                                        Clear
                                          Trademark
                                          Clear
                                            NEC/(UL) Compliance
                                            Clear
                                              Search Products By Word or Phrase
                                              Your query has an error: Request Error.

                                              Belden product updates

                                              Be among the first to receive important product updates, insights and news.