LioN-Safety I/O Modules

Bring the most common communication mechanisms together to connect safety inputs, safety outputs, non-safety I/Os and IO-Link signals via a single LioN-Safety I/O module that meets the highest safety requirements. Compact and ruggedized, both the safety-only input module and the flexible safety mixed module seamlessly integrate real-time safety sensor and actuator signals into PLC environments, enabling functional safety in highly automated environments.

Features & Benefits

  • Fast Parametrization: Easily integrate the modules into your PLC’s engineering tool with standardized device description files that transmit safety data and diagnostics.
  • Easy Configuration: Tool calling interface (TCI)-supported for simple integration into PLC engineering tools, leveraging the BELDEN PROFIsafe and CIP Safety Configurator.
  • Maximum Flexibility: Connect safety I/O, non-safety I/Os or IO-Link signals via one single safety module for added versatility in safety-related tasks with our mixed module option.
  • IIoT-Ready: Benefit from direct cloud communication due to the safety I/O modules’ support of four IIoT protocols, including OPC UA, MQTT, REST API and CoAP.
  • Safe Operations: Use PROFINET (PROFIsafe) or EtherNet/IP (CIP Safety*) I/O modules in functional safety applications, and benefit from TÜV Rheinland-certification up to up to SIL 3, Cat 4 and Performance Level e (PLe). *LioN-Safety CIP Safety Protocol variant will be available late 2024
LioN-Safety Image Optimized for web
Safety I/O Modules
Bus ProtocolsIO-LinkSafety PortsI/O PortsEthernet ConnectorsItem Number
PROFINET and PROFISafe2x Class A8/4 Functional Safety DI, 4 Functional Safety DOM12, 5 PIN, A-CodedM12, 4 pin, D-coded, 10/100 Mbit/s0980 SSL 3031-121-007D-101
16/8 Functional Safety DIM12, 5 PIN, A-CodedM12, 4 pin, D-coded, 10/100 Mbit/s0980 SSL 3030-121-007D-101
EtherNet/IP and CIP Safety 2x Class A8/4 Functional Safety DI, 4 Functional Safety DOM12, 5 PIN, A-CodedM12, 4 pin, D-coded, 10/100 Mbit/s0980 SSL 3131-121-007D-202
16/8 Functional Safety DIM12, 5 PIN, A-CodedM12, 4 pin, D-coded, 10/100 Mbit/s0980 SSL 3130-121-007D-202
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Search Products By Word or Phrase
      Your query has an error: Request Error.