RG59 Coax Cable

Belden’s RG59 Cable is a precision broadcast video cable for low-bandwidth, low-frequency (below 50 MHz) applications, including analog video, RF and video surveillance. With an impedance of 75 Ohms, the cable features a solid 20 AWG bare copper conductor, gas-injected foam HDPE insulation and Dufoil shielding with a tinned copper braid. It’s also offered in eight different colors for identification purposes.

Features & Benefits

  • Best Possible Signal Quality: A 95% braid performs better without extra bulk and weight
  • Resists Signal Loss: Offers a high resistance to signal loss for better performance
Product Variations
Shielding Rating Part Number Tech Data
Duofoil + 96% TC BraidPlenum89108 Download
82108 Download
Duobond II + 67% Al Braid General9104 Download
Plenum9104P Download
Duobond III + 67% Al Braid General9110 Download
Duofoil + 54% and 47% TC Braid Plenum1151A Download
Duobond IV + 67% and 46% Al Braid General1186A Download
View:
    Sort by
    Filter Type Results
    Reset all

    Available Region
    Clear
      Conductor Size
      Clear
        Conductor Configuration
        Clear
          Jacket
          Clear
            Product Category
            Clear
              Shielding
              Clear
                Max Operating Frequency
                Clear
                  Search Products By Word or Phrase
                  Your query has an error: Request Error.
                  Resources
                  Catalogs
                  Technical Resources

                  Belden product updates

                  Be among the first to receive important product updates, insights and news.