RS-232 & RS-423

Commonly used in applications like POS and computer communications, RS-232 & RS-423 Cables offer proven reliability and performance backed by a 10-year, no-cost warranty. They're manufactured in a wide variety of gauge sizes, dimensions, insulation materials, shielding configurations and jacketing materials, including plenum and high-temperature versions.

Features & Benefits

  • Best-in-Class Shield Technology: Patented Beldfoil shield technology offers 100% coverage, preventing outside noise from affecting the signal
  • Multiple Temperature Options: Range of jacket material options suited for different temperature ratings and budget requirements
  • Longer Transmission Distances: Lower capacitance allows signal transmission over extended distances
  • Simplified Installation: Cables use finely stranded conductors for increased flexibility
  • Easy to Spec & Design: Offered in a range of gauge sizes, shielding options, conductor types and pair counts
View:
    Sort by:
    Filter Type Results
    Reset all

    Available Region
    Clear
      Product Category
      Clear
        Conductor Size
        Clear
          Shielding
          Clear
            Jacket
            Clear
              Conductor Configuration
              Clear
                Conductor Material and Stranding
                Clear
                  Insulation Material
                  Clear
                    UL voltage rating
                    Clear
                      Search Products By Word or Phrase
                      Your query has an error: Request Error.

                      Belden product updates

                      Be among the first to receive important product updates, insights and news.