Product Number: 1336A

Fieldbus, 2 C #14 Str TC, PO Ins, OS+TC Brd, PVC Jkt, PLTC

Fieldbus, 2 Conductor 14AWG (7x22H) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, Orange PVC Outer Jacket, PLTC

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

AWG Stranding Material No. of Pairs
14 7x22 TC - Tinned Copper 1

Conductor Count

2

Insulation

Material
PP - Polypropylene

Color Chart

Number Color
1 Blue & Orange

Outer Shield

Type Layer Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape 1 Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18 7x26
Braid 2 Tinned Copper (TC) 65%

Outer Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.43 in Yes

Conductor DCR

Max. Outer Shield DCR Nominal Conductor DCR
4.9 Ohm/1000ft 2.5 Ohm/1000ft

Capacitance

Max. Capacitance Unbalance Nom. Capacitance Conductor to Shield Nom.Mutual Capacitance
1.2 pF/ft 45 pF/ft 24 pF/ft

Impedance

Nominal Characteristic Impedance
100 Ohm

High Frequency (Nominal/Typical)

Nom. Insertion Loss
0.062 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
66%

High Frequency

Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted)
0.091 dB/100ft 100 Ohm

Current

Element Max. Recommended Current [A]
Per Conductor 5.2 Amps per Conductor

Voltage

UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft

Other Electrical Characteristic 2

31.25 KBits/sec

UL Temp Rating

90°C

Operating Temperature Range

-30°C to +90°C

Oil Resistance

Yes

UV Resistance

Yes

Max. Pull Tension

131 lbs

Min. Bend Radius/Minor Axis

4.3 in

NEC/(UL) Compliance

ITC, PLTC

CPR Euroclass

Eca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Burial

Yes - UL

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 UL Loading

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.507 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.507 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1336A 0061640 Blue, Light Reel 1,640 ft 612825112235
1336A 0063280 Blue, Light Reel 3,280 ft 612825112242
1336A 0031000 Orange Reel 1,000 ft 612825112211
1336A 0031640 Orange Reel 1,640 ft 612825112228