Product Number: 7997A

Category 5e OSP Cable, 4 Pair, U/UTP, Burial, Gel Filled

Category 5e Premise Horizontal Cable (200MHz), OSP Rated, 4 Pair, 24 AWG Solid Bare Copper Conductors, U/UTP, Gel-Filled, Polyethylene Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

OSP-Outdoor, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE

Conductor

Size Stranding Material No. of Pairs
24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Waterblocking

Gel Filled

Outer Jacket

Material Nom. Diameter Ripcord
PE - Polyethylene 0.226 in (5.74 mm) Yes

Overall Cable Diameter (Nominal)

0.226 in (5.74 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 160 pF/100m

Delay

Frequency Max. Delay Skew Nom. Velocity of Prop.
100 MHz 45 ns/100m 65%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63.3 60.3 63.8 60.8 20.0 100 ± 15 100 ± 15
4 4.1 dB/100m 56.3 53.3 52.2 49.2 51.8 48.8 23.0 100 ± 15 100 ± 15
8 5.8 dB/100m 51.8 48.8 46.0 43.0 45.7 42.7 24.5 100 ± 15 100 ± 15
10 6.5 dB/100m 50.3 47.3 43.8 40.8 43.8 40.8 25.0 100 ± 15 100 ± 15
16 8.2 dB/100m 47.2 44.2 39.0 36.0 39.7 36.7 25.0 100 ± 15 100 ± 15
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.8 34.8 25.0 100 ± 15 100 ± 15
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 100 ± 15 100 ± 15
31.25 11.7 dB/100m 42.9 39.9 31.2 28.2 33.9 30.9 23.6 100 ± 15 100 ± 15
62.5 17.0 dB/100m 38.4 35.4 21.4 18.4 27.9 24.9 21.5 100 ± 15 100 ± 15
100 22.0 dB/100m 35.3 32.3 13.3 10.3 23.8 20.8 20.1 100 ± 15 100 ± 15
155 28.1 dB/100m 32.4 29.4 4.4 1.4 20.0 17.0 18.8
200 32.4 dB/100m 30.8 27.8 -1.6 -4.6 17.8 14.8 18.0

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-40°C To +75°C -40°C To +60°C -40°C To +75°C

Bend Radius

Stationary Min. Installation Min.
1.0 in (25 mm) 2.25 in (57.2 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

23 lbs/1000ft

Environmental Suitability

Outdoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only

Sustainability

Product Lens™, Environmental Product Declaration (EPD) Available

CPR Compliance

CPR Euroclass: Fca

ICEA Compliance

S-116-732, S-56-434, S-99-689, S-100-685

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3

NEMA Compliance

NEMA WC-63.1

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 100 MHz are for Engineering Information Only. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Fully Water Blocked. Suitable for burial or use in outdoor wet locations. Not recommended for Direct Burial applications without additional crush and impact protection. Additional crush and impact protection would include cable armoring, installation in conduit or installation with over top barriers per Belden Technical Bulletin T/8-6. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

Update and Revision

Revision Number: 0.680 Revision Date: 03-31-2025

Update and Revision

Revision Number: 0.680 Revision Date: 03-31-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
7997A 0101000 Black Reel 1,000 ft 612825192596 C
7997A 0101000 Black Reel 1,000 ft 612825192596 C