Product Number: 0980 SSL 3131-121-007D-202

LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 – Ethernet/IP / CIP Safety

LioN-Safety 8/4-F-DI 4-F-DO 2-IOLM M12 EtherNet/IP / CIP Safety , M12 L-coded Power Supply, Metal 60mm, IoT Protocols (OPC UA, MQTT, CoAP, REST)

  • Availability:
    Global
  • Status:
    Active

Specifications

Information

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-Safety

Item Description

0980 SSL 3131-121-007D-202

Device Type

FS I/O Device

Protocol

CIP Safety

I/O Function

8/4 FS DI, 4 FS DO, 2 IOLM

Bus Connection

M12 LAN, 4-poles, D-coded

Power Connection (System Supply)

M12 Power, 5-poles, L-coded

I/O Connection

M12, 5-poles, A-coded

I/O Type

Functional Safety Digital In-/Output

Housing Material

Metal, Zinc Die-cast

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Protection Degree / IP Rating**

IP65, IP67, IP69K

Potted

Yes

Dimensions (W x H x D)

60 mm x 31 mm x 200 mm

Weight

approx. 500 g

Ambient Temperature (Operation)*

-40 °C to 70 °C ( 2000m ASL 63°C)

Ambient Temperature (Storage/Transport)

-40 °C to 85 °C

Permissible Humidity (Operation)

5 % ... 98 % (For UL applications max. 80 %)

Permissible Humidity (Storage/Transport)

5 % ... 98 % (For UL applications max. 80 %)

Air Pressure (Operation)

70 kPa … 106 kPa (up to 3000 m above sea level)

Air Pressure (Storage/Transport)

70 kPa … 106 kPa (up to 3000 m above sea level)

Flammabilty Class

UL 94 (IEC 61010)

Protection Class

III, IEC 61140, EN 61140, VDE 0140-1

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Mean Time To Failure (MTTF)

84 years. acc. to EN ISO 13849-1

Contact Base Material

M12, D-coded, CuSn, Gold-plated | M12 Power, L-coded, CuNi, Gold-plated

Contact Bearer Material

PA

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Included in Delivery

Attachable Labels: 15x, Sealing Caps: 5x M12

SIL/ SIL CL (IEC 62061/ IEC 61508)

up to 3

Performance Level IL (ISO 13849)

up to e

Category Cat. (ISO 13849)

up to 4

Probability of failure per hour (PFH)

1,43 E-9

Mission Time

20 years

Safety Reaction Time

42ms

Safety Digital Inputs

8/4

Safety Digital Outputs

4

Protocol (EtherNet/IP)

EtherNet/IP

Safety Communication

CIP Safety

Connection

M12 LAN, 4-poles, D-coded

Number of Connections

2

Specification

CIP V3.2x, EIP Adaption of CIP V1.2x

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Requested Packet Interval (RPI)

min. 1 ms

Addressing

BootP, DHCP, Rotary Address Switches

Address Switches Range

0 to 255 dec

Connection Types

Exclusive Owner, Input Only, Listen Only

CIP Msg Connection Limit

6

CIP I/O Connection Limit

3

Device Level Ring (DLR)

Supported, beacon based

Quick Connect (QC)

Supported, ≤ 500 ms

Supported Network Protocols (Other)

ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

OPC UA

Cyclic data read/write, Diagnosis data, Event data

MQTT

Cyclic data read/write, Diagnosis data, Event data

REST API

Cyclic data read/write, Diagnosis data, Event data

CoAP

Cyclic data read/write, Diagnosis data, Event data

Protocol

IO-Link Master

Connection

M12 5-poles, A-coded

Number of Connections

2

Specification

v1.1.3 ready, IEC 61131-9

IO-Link Class

Class A

Transmission Rate / COM Mode

COM1, COM2, COM3

Cycle Time / Update Rate

400µs

Parameter Storage

supported

Connection Module Supply Voltage

M12 Power, 5-poles, L-coded

Number of Connections

2

Current Carrying Capacity of Connector

max. 16 A

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

18 V DC to 30 V DC

Current Consumption (typ.)

typ. 180mA (at 24 V DC)

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

LED red

Connection Sensor Supply Voltage

M12 Power, 5-poles, L-coded

Current Carrying Capacity of Connector

max. 16 A

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

LED red

Current Carrying Capacity of Connector

max. 16 A

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Actuator Supply)

LED green

Diagnostic Indicator

LED red

Number of IO-Link Master Channels

max. 2, configurable

Connection

M12, 5-poles, A-coded

IO-Link Class A Ports

2x, X7 and X8

IO-Link Specification

V1.1.3

Parameter Storage

Supported

Supported COM Modes

4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)

Cycle Time / Update Rate

min. 1 ms for all channels at 32 Byte IN / OUT

Nominal Voltage

24 V DC via US (system power supply)

Nominal Current C/Q (Pin 4)

500mA

Nominal Current 1L+ (Pin 1)

4A

Perm. Conductor Length to Device

≤ 20 m

Status Indicator (IOL)

LED green per channel

Diagnostic Indicator

LED red per port

Number of Digital Input Channels

up to 8

Connection

M12, 5-poles, A-coded

Number of Ports

4x, X1 to X4

Channel Type

Type 3 acc. to IEC 61131-2

Input Wiring

2-, 3-, 4-wire

Nominal Voltage

24 V DC via US (module power supply)

Nominal Current

typ. 3 mA

Sensor Current Supply

max. 1500 mA per port

Sensor Type

PNP

Input Voltage Range "0" signal

-3 V DC …+5 V DC

Input Voltage Range "1" signal

11 V DC … 30 V DC

Input Filter Time

configurable

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Diagnostic Indicator

LED white or yellow per channel

Number of Digital Output Channels

4

Connection

M12, 5-poles, A-coded

Number of Ports

2x, X5 and X6

Channel Type

p-switching

Output Wiring

2-wire

Nominal Voltage

24 V DC via UL

Output Current per Channel

max. 2 A

Output Current per Module

max. 8 A

Galvanically Isolated

Yes

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Auto off and on switching / Manual restart

Status Indicator (Outputs)

LED white or yellow per channel

Diagnostic Idicator

LED red per channel

US (System Supply Voltage) / FE

32V DC (clamp voltage)

US / UL (Actuator Supply Voltage)

500 V DC

UL / FE

32V DC (clamp voltage)

Bus connection / FE

2000 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55022 Radio Interference Properties

Class A

EN 55032 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

FS-Certification

TÜV (Rheinland) IEC 61508, ISO 13849

UL

cULus Listed, UL 61010-1

CSA

Yes, via UL

ODVA

Yes

IO-Link

Yes

Protection Degree / IP Rating Note

*only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Protection Degree / IP Rating Note

*only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Part Numbers

Item # Item Description
935023001 0980 SSL 3131-121-007D-202