Product Number: 1859A

Triax, RG11, 15 AWG Str BC, Double BC Braids, PVDF Jkt, CMP

Triax, RG11, 15 AWG (19x27) Bare Copper Conductor, FEP Insulation, 95% Bare Copper Braid Shield, PVDF Insulation, 90% Bare Copper Braid Shield, PVDF Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

RG Type

11

Conductor

Size Stranding Nom. Diameter Material
15 AWG 19x27 0.064 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.285 in (7.24 mm)

Inner Shield

Layer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.350 in (8.89 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 90%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.406 in (10.3 mm)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 21 dB
850 - 4500 MHz 15 dB

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
3.0 Ohm/1000ft (9.8 Ohm/km) 1.4 Ohm/1000ft (4.6 Ohm/km) 1.3 Ohm/1000ft (4.3 Ohm/km) 16.5 pF/ft (54.1 pF/m) 75 Ohm 80%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
125°C -20°C to +125°C

Bend Radius

Installation Min.
4.0 in

Max. Pull Tension

209 lbs (94.8 kg)

Bulk Cable Weight

127 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.359 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.359 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
1859A 010500 Black Reel 500 ft 612825125136 C
1859A 0101000 Black Reel 1,000 ft 612825125129 C
1859A 0103000 Black Reel 3,000 ft 612825381129
1859A 0105000 Black Reel 5,000 ft 612825435785

Resources

Resources