Product Number: 7803A

Video Triax, RG11, #14 Solid, PE Jacket, Waterblocked

14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper double shields (95% and 80% coverage), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Physical Characteristics (Overall)

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BC - Bare Copper 0.064 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.285 in

Table Notes

Gas Injected

Inner Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Inner Jacket

Material Nominal Diameter
PE - Polyethylene 0.365 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 80%

Table Notes

Polyethylene

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.475 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Nominal Outer Shield DCR
2.5 Ohm/1000ft 2.5 Ohm/1000ft 1.6 Ohm/1000ft 1.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.1 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-850 MHz 21 dB
850-3000 MHz 15 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.14 dB/100ft
3.6 MHz 0.3 dB/100ft
10 MHz 0.4 dB/100ft
71.5 MHz 1.1 dB/100ft
135 MHz 1.6 dB/100ft
270 MHz 2.3 dB/100ft
360 MHz 2.6 dB/100ft
540 MHz 3.3 dB/100ft
720 MHz 3.8 dB/100ft
750 MHz 4 dB/100ft
1000 MHz 4.6 dB/100ft
1500 MHz 5.9 dB/100ft
2250 MHz 7.4 dB/100ft
3000 MHz 12.5 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 84%

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

113 lbs/1000ft

Max. Pull Tension

170 lbs

Min. Bend Radius/Minor Axis

10 in

RG Type

11

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.332 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.332 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
7803A 0101000 Black Reel 1,000 ft 612825436010
7803A 0105000 Black Reel 5,000 ft 612825440499
7803A 1VH5000 Brown Reel 5,000 ft 612825440482
7803A U7Y5000 White Reel 5,000 ft 612825189374

Resources

Resources