Product Number: 3107DB

RS-485, 2 Pr, 22AWG, Str TC, PE Ins, OS+TC Brd, CPE Jkt, CM, PLTC, Sun Res, Dir Bur, Oil Resistant

RS-485, 120 Ohm, 2 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, CPE jacket, CM, PLTC, SUN RES DIR BUR and oil-resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

direct burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.025 in (0.64 mm) 0.075 in (1.9 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Waterblocking

Waterblock Tape

Outer Jacket

Material Nom. Thickness Nom. Diameter
CPE - Chlorinated Polyethylene 0.055 in (1.4 mm) 0.387 in (9.83 mm)

Overall Cable Diameter (Nominal)

0.387 in (9.83 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 18.2 Ohm/1000ft 11 pF/ft (36 pF/m) 20.9 pF/ft 120 Ohm 78% 4.8 Amps per Conductor at 30ºC

Nom. Outer Shield DCR

3.663 Ohm/1000ft (12.02 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 0.5 dB/100ft

Voltage

UL Voltage Rating
300 V (CM, PLTC)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
4.644 in (118.0 mm) 4.644 in (118.0 mm)

Max. Pull Tension

80 lbs (36 kg)

Bulk Cable Weight

71 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 UL Loading, IEC 60332-1-2

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Oil Resistance: Passes Oil Res I & II Per UL1277, Table 10.17

Update and Revision

Revision Number: 0.220 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.220 Revision Date: 05-31-2024