Product Number: FDSM006P2
Indoor/Outdoor Plenum, OS2, 6 Fibers, Plenum
Indoor/Outdoor, OS2, Mini-Distribution, 6 Fibers, Plenum, 3.0mm, 16 x 250um Fiber
-
Availability:
-
Global inventory:
Specifications
Product Overview
Product Category |
Composite |
---|---|
Suitable Applications |
Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Specifications
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Fiber Diameter |
250 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Cable Construction
Number of Active Subunits |
1 |
---|---|
Fibers Per Subunit |
6 |
Subunit Diameter |
0.118 in (3.0 mm) |
Subunit Strength Members |
Waterblocking aramid yarns |
Central Strength Member |
GRP |
Cable Core Waterblocking |
Waterblock Tape |
Outer Jacket Specifications
Strength Member |
Waterblocking Aramid Yarns |
---|---|
Jacket Material |
PVC - Polyvinyl Chloride |
Nom. Diameter |
0.380 in (9.7 mm) |
Number of Ripcords |
2 |
Optical Characteristics
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5,000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Mechanical Characteristics
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
670 N (150 lbf) |
Max. Tensile Strength During Operation |
200 N (45 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
33 lbs/kft (49 kg/km) |
---|
Temperature Range
Installation Temperature Range |
0°C to +60°C |
---|---|
Operating Temperature Range |
-20°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
OFNP, FT6 |
ICEA Compliance |
S-104-696 |
TIA/EIA Compliance |
ANSI/ICEA S-104-696 |
History
Update and Revision |
Revision Number: 0.82 Revision Date: 10-15-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.82 Revision Date: 10-15-2024 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
FDSM006P2 | Black | 612825394235 |