Product Number: 773108T

RS485, 3 Pr #22 Str TC, PE Ins, OS+TC Brd, LSZH Jkt, Brnz Brd Armor, LSZH Jkt, CMG, PLTC

RS-485, 3 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH Inner Jacket, Bronze Braid Armor, LSZH Outer Jacket, CMG, PLTC

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

Suitable Applications

shipboard, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.023 in (0.58 mm) White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe HDPE

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Inner Jacket

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Armor

Armor Type & Material
BBA - Bronze Braid Armor

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.050 in (1.3 mm) 0.673 in (17.1 mm)

Overall Cable Diameter (Nominal)

0.673 in (17.1 mm)

Electricals

Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 120 Ohm 78%

High Frequency (Nominal/Typical)

Element
Pair(s)

Voltage

UL Voltage Rating
300 V (CMG, PLTC)

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

CEC / C(UL) Compliance

CMG

Update and Revision

Revision Number: 0.141 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.141 Revision Date: 02-03-2025

Part Numbers

Item # Color UPC Footnote
773108T 0105000 Black 612825188803 C N