Product Number: DEDN188U

Indoor/Outdoor Digital Electricity™, 8 Pr #18 Str, TC, PVC, CL4, CMG, PVC Jkt, Wet Locations

Indoor/Outdoor Digital Electricity™ Copper Cable, 8 Twisted Pair 18 AWG (7x26) Stranded Tinned Copper, PVC insulation, Unshielded, PVC Jacket, CL4, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Digital Electricity™, Fault Managed Power Systems (FMPS), remote powering, wet locations, in-conduit

Conductor

AWG Stranding Material No. of Pairs
18 7x26 TC - Tinned Copper 8

Conductor Count

16

Total Number of Pairs

8

Insulation

Material Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.017 in

Color Chart

Number Color
1 Black & Red
2 Black & White
3 Black & Green
4 Black & Blue
5 Black & Yellow
6 Black & Brown
7 Black & Orange
8 Red & White

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.520 in 0.040 in

Conductor DCR

Nominal Conductor DCR
6.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
22 pF/ft

Current

Max. Recommended Current [A]
4 Amps per Conductor at 25ºC (35°C Temperature Rise)

Voltage

UL Voltage Rating
450 V RMS

UL Temp Rating

105°C

Operating Temperature Range

-30°C To +105°C

Bulk Cable Weight

167 lbs/1000ft

Max. Pull Tension

360 lbs

Min. Bend Radius/Minor Axis

5.2 in

NEC Articles

Article 725, Article 800

NEC/(UL) Compliance

CL4-FMP (2.5A), CL3, CMG

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 2464

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2019-05-13

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL 1685 FT4 Loading

Update and Revision

Revision Number: 0.127 Revision Date: 12-22-2023

Update and Revision

Revision Number: 0.127 Revision Date: 12-22-2023

Part Numbers

Item # Color Length
DEDN188U Black 2,000 ft