Product Number: 1829P

Broadband Coax, Series 6, 18 AWG Solid BCCS, Foil + 60% AL Braid, Flamarrest® Jkt, CMP

Broadband Coax, Series 6, 18 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid Shield, Flamarrest® Jacket, CMP

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Overview

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

Series Type

6

Conductor

Size Stranding Nom. Diameter Material
18 AWG Solid 0.040 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.170 in (4.32 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.235 in (5.97 mm)

Overall Cable Diameter (Nominal)

0.235 in (5.97 mm)

Return Loss

Frequency Min. Structural Return Loss
5 - 2500 MHz 15 dB
2500 - 3000 MHz 10 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.3 dB/100ft
10 MHz 0.7 dB/100ft
50 MHz 1.6 dB/100ft
100 MHz 2.1 dB/100ft
200 MHz 2.9 dB/100ft
400 MHz 4.3 dB/100ft
700 MHz 6.1 dB/100ft
750 MHz 6.4 dB/100ft
900 MHz 7.1 dB/100ft
1000 MHz 7.6 dB/100ft
1450 MHz 9.6 dB/100ft
1800 MHz 11.0 dB/100ft
2250 MHz 12.7 dB/100ft
3000 MHz 15.1 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft 9 Ohm/1000ft (30 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

Operating
-20°C to +75°C

Bend Radius

Installation Min.
2.4 in (61 mm)

Max. Pull Tension

150 lbs (68 kg)

Bulk Cable Weight

25 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1829A

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.475 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1829P 010100 Black Reel 100 ft 612825124078
1829P 010U250 Black UnReel 250 ft 612825124054
1829P 010U500 Black UnReel 500 ft 612825124061
1829P 010U1000 Black UnReel 1,000 ft 612825124047
1829P 877100 Natural Reel 100 ft 612825124115
1829P 877U250 Natural UnReel 250 ft 612825124092
1829P 877U500 Natural UnReel 500 ft 612825124108
1829P 8771000 Natural Reel 1,000 ft 612825124122
1829P 877U1000 Natural UnReel 1,000 ft 612825124085