Product Number: ECX-SPLICEKIT

FX ECX Splice Tray Kit

ECX-SPLICEKIT contains one splice tray and two splice tray holders. This component can be added to an FX ECX 4U Patch Panel Housing in order to manage fusion splicing directly inside of the housing. Each tray has a capacity of 36 single fiber fusions or 18 mass fiber fusions.

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Environmental Space

Indoor

Suitable Applications

ECX Patch Panel, cable management

Weight

0.250 lbs

Height

12.500 in

Width

5.500 in

Depth

2.000 in

Mechanical Tests

Description

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material Color
Splice tray 12" Metal Black
Splice tray holder Plastic Black

Related Parts

ECX Patch Panel 4U

Packaging

Parts packaged in a plastic bag

Update and Revision

Revision Number: 0.157 Revision Date: 12-16-2022

Update and Revision

Revision Number: 0.157 Revision Date: 12-16-2022

Part Numbers

Item # Color UPC
ECX-SPLICEKIT Black 611589224642