Product Number: 8233P

Triax, RG11, 14 AWG Solid BC, Double BC Braids, PVDF Jkt, CMP

Triax, RG11, 14 AWG Solid Bare Copper Conductor, FEP Insulation, 95% Bare Copper Braid Shield, PVDF Insulation 80% Bare Copper Braid Shield, PVDF Jacket, CMP

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Analog Video; Interconnect camera to CCU (camera control unit)

RG Type

11

Conductor

Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.285 in (7.24 mm) White

Inner Shield

Layer Shield Type Material Coverage
1 Braid Bare Copper (BC) 95%

Inner Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.350 in (8.89 mm)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Bare Copper (BC) 80%

Outer Jacket

Material Nom. Diameter
PVDF - Polyvinylidene Fluoride 0.408 in (10.4 mm)

Overall Cable Diameter (Nominal)

0.408 in (10.4 mm)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 21 dB
850 - 4500 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.09 dB/100ft
3.6 MHz 0.28 dB/100ft
10 MHz 0.47 dB/100ft
71.5 MHz 1.33 dB/100ft
135 MHz 1.90
270 MHz 2.94 dB/100ft
360 MHz 3.42 dB/100ft
540 MHz 4.46 dB/100ft
720 MHz 5.41 dB/100ft
750 MHz 5.51 dB/100ft
1000 MHz 6.74 dB/100ft
1500 MHz 9.03 dB/100ft
2250 MHz 11.30 dB/100ft
3000 MHz 12.54 dB/100ft
3000 MHz 17.00 dB/100ft
4000 MHz 27.45 dB/100ft

Electricals

Nom. Conductor DCR Nom. Inner Shield DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
2.5 Ohm/1000ft 1.6 Ohm/1000ft (5.2 Ohm/km) 1.4 Ohm/1000ft (4.6 Ohm/km) 16.5 pF/ft (54.1 pF/m) 75 Ohm 80%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
125°C -15°C to +125°C

Bend Radius

Installation Min.
4.0 in (100 mm)

Max. Pull Tension

170 lbs (77 kg)

Bulk Cable Weight

132 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

8233A

Update and Revision

Revision Number: 0.450 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.450 Revision Date: 04-29-2024

Part Numbers

Item # Color Putup Type Length UPC
8233P 010500 Black Reel 500 ft 612825440031
8233P 0101000 Black Reel 1,000 ft 612825196662
8233P 0105000 Black Reel 5,000 ft 612825354970

Resources

Resources