Product Number: 9117M

CATV Video, RG6, 18 AWG BCCS, Messenger

Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® II, aluminum braid shield (60% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Physical Characteristics (Overall)

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 60%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.27 x 0.41 in

OuterJacket1, Messenger Diameter

0.051 in

OuterJacket1, Messenger Material

Galvanized Steel

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 9 Ohm/1000ft 9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-1000 MHz 20 dB

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.58 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 3.05 dB/100ft
270 MHz 3.37 dB/100ft
300 MHz 3.55 dB/100ft
350 MHz 3.85 dB/100ft
400 MHz 4.15 dB/100ft
450 MHz 4.40 dB/100ft
550 MHz 4.90 dB/100ft
750 MHz 5.65 dB/100ft
870 MHz 6.11 dB/100ft
1000 MHz 6.55 dB/100ft

Voltage

Non-UL Voltage Rating
350 V RMS

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

42 lbs/1000ft

Max. Pull Tension

110 lbs

Min. Bend Radius/Minor Axis

2.75 in

RG Type

6

Series Type

6

Environmental Space

Outdoor - Aerial

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.383 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9117M 0101000 Black Reel 1,000 ft 612825224594