Numéro de produit: 3079A

Profibus, 1 Pr #22 Sol BC, PE Ins, OS+TC Brd, PVC Jkt, PLTC CMG Profibus DP

Profibus, 1 Pair 22AWG (Solid) Bare Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Outer Jacket, PLTC CMG AWM 20201 SUN RES Profibus DP

  • Disponibilité:
    Global
  • Statut:
    Actif

Spécifications

Suitable Applications

harsh environment, outdoors, data transmission applications such as Profibus DP or PA, Instrumentation and computer cable, etc. exposure to temperature extremes, humidity/moisture, dust, and oil.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG Solid BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.035 in (0.89 mm) 0.099 in (2.5 mm) Red & Green Flame Retardant, Foam w/ skin

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.043 in (1.1 mm) 0.315 in (8.00 mm)

Outer Jacket1 Table Notes

Jacket OD +/- 0.010

Overall Cable Diameter (Nominal)

0.315 in (8.00 mm)

Electricals

Element Nom. Conductor DCR Nom. Characteristic Impedence Nom. Inductance Nom. Velocity of Prop. Max. Current
Pair(s) 18.9 Ohm/1000ft (62.0 Ohm/km) 150 Ohm 0.282 µH/ft (0.925 µH/m) 78% 2.3 Amps per Conductor at 25ºC

Nom Outer Shield DCR

5.2 Ohm/1000ft (17 Ohm/km)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation) [dB/100ft]
Pair(s) 0.2 0.27
4 0.67
16 1.37

Voltage

UL Voltage Rating
300 V (CMG, PLTC), 600 V (AWM 20201)

Temperature

UL Temperature Operating
75°C -30°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.4 in (61 mm) 2.4 in (61 mm)

Max. Pull Tension

50 lbs (23 kg)

Bulk Cable Weight

52 lbs/1000ft (77 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 Loading, FT4, IEEE 1202, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

Article 725, Article 800, CM, CMX-Outdoor, PLTC, ITC

AWM Compliance

AWM 20201

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Notes

Siemens Sinec L2 Cable. For CPE jacketed version order Part No. YR45047. For LSZH (FRNC) jacketed version, order Part No. 3079T or YR44731.

Update and Revision

Revision Number: 0.658 Revision Date: 02-26-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.658 Revision Date: 02-26-2026

Footnote

C - CRATE REEL PUT-UP.


Références des pièces

Item # Color Putup Type Length UPC Footnote
3079A 0601000 Chrome Reel 1,000 ft 612825140382 C
3079A 0602000 Chrome Reel 2,000 ft 612825140399 C
3079A 0071000 Violet Reel 1,000 ft 612825140344 C
3079A 0072000 Violet Reel 2,000 ft 612825140351 C
3079A 0075000 Violet Reel 5,000 ft 612825140375