VFD Cable
VFD Cables from Belden support variable-frequency AC motor drives in harsh operating settings. The cables are built to withstand high voltage spikes, high noise levels and adverse environmental conditions. As the original developer of high-quality VFD cable, Belden knows how to deliver superior electrical performance and reliability-even in the most demanding industrial environments. When you need to keep your motors running, trust your uptime to Belden.
Features & Benefits
- Ensure Uptime: Finely stranded tinned or bare copper conductors ensure easy installation and continued operation in harsh environments
- Maximum System Reliability: Heavy, industrial-grade XLPE insulation performs at high and low temperatures
- Motor Bearing Protection: Enjoy the largest grounds available for maximum noise control
- Eliminate Noise Interference: Optimum shielded design prevents emissions and induction of noise currents
- Enhanced Performance: VFD Cable Glands allow an explosion proof or general purpose ingress of VFD cables into enclosures and devices
-
Product Listing
VFD Cable Resources
Catalogs & Brochures
Flyers
White Papers
Blogs
Cable Selector