Rack-Mount Pre-Loaded Copper Panels
Belden Pre-Loaded Copper Patch Panels are ready to go right out of the box with fully assembled components. The 24-port panels come with 24 jacks, and the 48-port panels come with 48 jacks. Simple ordering using just one part number saves time. Standard intuitive color sequences help improve speed and prevent wire-mapping errors. Belden's REVConnect Connectivity line now includes a one-of-a-kind, high-density patch panel that comes with 48 ports in a 1U space. It utilizes REVConnect termination technology and is available in Category 5e, 6 and 6A configurations, as well as flat or angled alignments. The new patch panel offers superior labeling with 1U 48-port configurations and REVConnect color-coded icons for easier, faster installation.
Features & Benefits
- Deploy Fully Operational Panels Sooner: Everything you need is included, including support bars and labeling material
- Ultimate Flexibility: Available in a wide variety of styles, including flat, angled and AngleFlex options
- Easily Identify Services: Panels include individual color-coded patch panel ports
-
TECHNICAL DETAIL
-
Product Listing
New - REVConnect Preloaded High Density Patch Panels
Resources
Catalogs