Optical Distribution Frame Cabinets
Belden's DCX Optical Distribution Frame (ODF) Cabinets are fully configurable, front access cabinets that serve as a high-density fiber interconnect or the main building block for a large fiber cross-connect. They protect connections with a lockable
Features & Benefits
- Highest Fiber Termination Density Available: In a small footprint, with 3,840 terminations per cabinet
- Maximum Signal Integrity: Through bend radius control for incoming and outgoing cables and patch cords
- Unlimited Scalability: Modular frames act as building blocks, assemble side-by-side and back-to-back for unlimited scalability
- Space Efficient: Place against a wall or in back-to-back arrangements to minimize use of floor space
- Simplified BOMs: Save time during deployment with fully configured cabinets
-
TECHNICAL DETAIL
-
Product Listing
DCX ODF Cabinets | Seismic 84x36x15 | 10 Housing
10 Cable Distribution Brackets, 10 Patch Cord Spools
DCX Cabinet Accessories
Technical Details