Hirschmann Switch Programming Tool
The new generation of Hirschmann`s unmanaged switches come with a USB interface that allows for quick customization of individual port parameters. The easy-to-use Switch Programming Tool makes it easy to generate a configuration file and transfer it to a switch using a USB drive. This free application is available for both Windows and Linux operating systems and it doesn't require any installation.
Features & Benefits
- Easy-to-Use: makes it easy to generate a configuration file and transfer it to a switch using a USB drive
- Free of Charge: available for both Windows and Linux operating systems and doesn’t require any installation
- Portable Application: to configure new generation of unmanaged SPIDER III Premium Line and OCTOPUS 8TX EEC Hirschmann switches
-
Product Listing
Related Resources