Vertical Cable Management
Belden's Vertical Cable Management includes lacing panels and finger-style vertical managers that mount on front or rear cabinet rail struts. These systems can be used separately or together to provide complete cabinet-level cable management. Lacing panels support toolless mounting of rack PDUs, attachment of cable bundles and ring managers and slack management spools. Finger-style managers include doors to hide cables and provide a clean look.
Features & Benefits
- Ultimate Flexibility: Meet management needs, from low to extremely high networking/hosting density, through a broad selection of modular components
- Easy MACs: Make management of your network fast and precise while maintaining an organized, consistent look
- Ensure Maximum Network Bandwidth: Designed to maintain cable bend radius and minimize tension on the cables
-
Product Listing
Resources
Catalogs
Guides