Copper Pigtails
Available in multiple styles-including Bonded-Pair and Non-bonded-to align with your installation preferences, Belden's Copper Pigtails come with a snagless, overmolded boot on the plug end for high-performing strain and pull relief. They're available in Category 5e, 6 and 6A shielded and unshielded options.
Features & Benefits
- Built to Last: Superior ruggedness and high quality mean that these pigtails will stand up for the long term
- Maintain Signal Integrity: Despite patching conditions, pigtails offer maximum return loss performance
- Reach Longer Distances: Solid conductors improve attenuation and eliminate the need for cable derating
-
Product Listing
Resources
Product Bulletins
White Papers
Warranties