Networking & Switch Cabinets
Belden's XHS Series of Networking and Switch Cabinets is designed to support high load capacities and proper airflow management. The cabinets offer a modular and scalable system that adapts to changing requirements for hosting multiple generations of IT equipment.
Features & Benefits
- Easy Scalability: Modular design with options on doors, side panels, airflow management, cable management and PDU monitoring
- Optimal Hosting: Available in 30” and 40” versions for server and switch hosting; intake and exhaust duct options allow side-to-side gears hosting
- Align Infrastructure to Your Needs: Customization allows you to meet your own specifications and requirements
- Improved Safety: 270-degree door swing means doors won't block aisles on end-of-row cabinets
- Quick Setup: Toolless PDU mounting options available
-
TECHNICAL DETAIL
42" Wide Enclosures
30" Wide Enclosures
24" Wide Enclosures
30" Wide Enclosures
Resources
Warranties