HDBaseT Cable
Belden 2183P and 2183R cables were designed specifically for optimal performance in 4K HDBaseT transmission. These shielded cables deliver 4K content over 100 meters in a unique, small, sleek design. Combined with either standard field-mount plugs or Belden's new REVConnect connectivity system, it is the easiest to install, most reliable HDBaseT cabling solution available.
Features & Benefits
- Durable: The cables are resistant to rigors of installation with Bonded-Pair, durable, corrugated flex shield and helical drain
- Lean: Belden HDBaseT cables are up to 25% smaller than Category 7a cables
- Optimized: All Belden HDBaseT cables are designed and tested specifically for optimal 4K UHD performance
- Flexible: The cables are easy to bend and fit into small spaces
- Tough: Belden 2183P and 2183R h45 lbs pull tension
-
TECHNICAL DETAIL
-
Product Listing
Resources
Catalogs