SDI Coax Assemblies
When you don't have the resources or time to make your own cables, buying assemblies is easy and economical. SDI Coax Assemblies are suited for permanent installations and mobile environments where flexibility is important. Assembled with highest-quality flexible SDI coaxial cable, you'll achieve excellent attenuation and impedance mismatches to minimize return loss, errors and jitter.
Features & Benefits
- Guaranteed Performance: Compared to SMPTE’s return loss limits, assemblies are 100% sweep tested and provide significant return loss headroom
- Save Weight and Space: Assemblies are created using small cables that perform well and install easily in tight spaces
Resources
Catalogs
Industry Standards