Single Pair Ethernet Cable
DataTuff Single-Pair Ethernet (SPE) Cables minimize the complexity of connecting and powering edge devices while providing higher reach and bandwidth over a single twisted pair. With strong shielding and jacketing options, the Single-Pair Ethernet cables provide reliable, uninterrupted connectivity from remote field devices to the cloud, even in the harshest environments. And with Power over Data Line (PoDL) capability to consolidate data and power delivery, you can benefit from increased uptime, process efficiency and operational profit.
Quick Links
Features & Benefits
- Easier to Power Edge Devices: Edge-to-cloud connectivity is enabled with 50W Power over Data Line (PoDL) capability, making it easier to connect and power more edge devices
- Eliminates the Need for Gateway Devices: Compatibility with universal EtherNet/IP protocol removes the need for additional devices, saving costs
- Offers Extended Reach: Reach up to 1km, providing 10X the range compared to traditional 4-pair Ethernet cables
- Rugged Design: Engineered to withstand harsh industrial environments with strong shielding and jacketing options to ensure uptime
Resources
Product Bulletins & Flyers
White Papers